Series | GOT2000 SERIES |
---|---|
Type | PROTECTIVE SHEET |
Weight (kg) | 0.224 |
---|---|
Width (mm) | 312 |
Height (mm) | 234 |
CE | NOT IN SCOPE |
---|---|
Shipping Approvals | NOT IN SCOPE |
EAC | NON-COMPLIANT |
UL/cUL | NON-COMPLIANT |
UKCA | NOT IN SCOPE |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 138 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 5.85 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | NOT IN SCOPE |
Dangerous Goods Class | NO |
WEEE | NOT IN SCOPE |
Dangerous Goods Identifier | NO |