MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;GT27/25 Network adapter for Anybus CompactCom M40 Profibus DP/DeviceNet

FA-HMI: Interface Card

SeriesGOT2000 SERIES
TypeFIELD NETWORK ADAPTER UNIT

Product Dimensions & Weight

Width (mm)63
Height (mm)105
Depth (mm)32,5
Weight (kg)0,139

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)18
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO