MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;Ethernet option unit for GT27/GT25

FA-HMI: Interface Card

SeriesGOT2000 SERIES
TypeETHERNET COMMUNICATION UNIT

Product Dimensions & Weight

Width (mm)63
Height (mm)97,5
Depth (mm)27,5
Weight (kg)0,07

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)18
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number68-12-2, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO