MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;CC-Link IE TSN communication unit for GT27/GT25

FA-HMI: Interface Card

SeriesGOT2000 SERIES
TypeCOMMUNICATION UNIT

Product Dimensions & Weight

Width (mm)138
Height (mm)119,5
Depth (mm)27,5
Weight (kg)0,17

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
Shipping ApprovalsNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3,2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO