Series | GOT2000 SERIES |
---|---|
Type | PROTECTIVE SHEET |
Width (mm) | 299 |
---|---|
Height (mm) | 206 |
Weight (kg) | 0,187 |
CE | COMPLIANT |
---|---|
UL/cUL | NON-COMPLIANT |
EAC | COMPLIANT |
Shipping Approvals | NOT IN SCOPE |
Cardboard (g) | 138 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 3,91 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | NOT IN SCOPE |
WEEE | B2B |