MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;Protection foil;15";anti glare; 5 pcs

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypePROTECTIVE SHEET

Product Dimensions & Weight

Width (mm)392
Height (mm)287
Weight (kg)0,009

Conformity

CENOT IN SCOPE
UL/cULNON-COMPLIANT
Shipping ApprovalsNOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)327
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO