MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;Video input unit;2x RGB

FA-HMI: Interface Card

SeriesGOT2000 SERIES
TypeVIDEO INTERFACE

Product Dimensions & Weight

Depth (mm)27,5
Weight (kg)0,22
Width (mm)133
Height (mm)104,5

Conformity

CECOMPLIANT
Shipping ApprovalsNON-COMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)55
Steel (g)0
Glass (g)0
Other plastic (g)18,2
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B