MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;USB Dongle for GTSoftGOT

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypeUSB PORT LICENSE KEY

Conformity

CECOMPLIANT
UL/cULNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)12
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)6
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number2451-62-9
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO