MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;Video output unit; 1xHDMI (type A)

FA-HMI: Interface Card

SeriesGOT2000 SERIES
TypeVIDEO INTERFACE

Product Dimensions & Weight

Width (mm)135,5
Height (mm)114,5
Depth (mm)27,5
Weight (kg)0,16

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
Shipping ApprovalsNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)18
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO