MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

SDHC memory card 16GB; Class 10; R: 30MB/s; W: 15MB/s

FA-HMI: Other Option

SeriesCOMMON
TypeMEMORY CARD

Product Dimensions & Weight

Depth (mm)1
Weight (kg)0,002
Width (mm)11
Height (mm)15

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)7
Wood (g)0
Other paper (g)7

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO