MITSUBISHI ELECTRIC Changes for the Better

TRIO-PS-2G/1AC/24DC/20

Material number 506253
Primary switched power supply; input: single phase, output: 24 VDC/20A, DIN rail

FA-HMI: Other Option

SeriesCOMMON
TypePOWER SUPPLY UNIT

Product Dimensions & Weight

Depth (mm)160
Weight (kg)1.453
Width (mm)68
Height (mm)130

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1303-86-2, 1317-36-8, 7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO