MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Power supply unit for 100-240V AC; Output 24V DC / 5A, DIN rail mounting

FA-HMI: Other Option

SeriesCOMMON
TypePOWER SUPPLY UNIT

Product Dimensions & Weight

Depth (mm)115
Weight (kg)0,45
Width (mm)35
Height (mm)130

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO