Series | COMMON |
---|---|
Type | POWER SUPPLY UNIT |
Depth (mm) | 160 |
---|---|
Weight (kg) | 1.575 |
Width (mm) | 65 |
Height (mm) | 130 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 1303-86-2, 1317-36-8, 7439-92-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |