MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Primary switched power supply; input: 3-phase, output: 24 VDC/40A, DIN rail

FA-HMI: Other Option

SeriesCOMMON
TypePOWER SUPPLY UNIT

Product Dimensions & Weight

Width (mm)110
Height (mm)130
Depth (mm)160
Weight (kg)2,6856

Conformity

CECOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO