CS
EN
EN
Czech
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Human-Machine Interfaces (HMIs) - GOT
TRIO3-PS/1AC/24DC/10
Peripheral Equipment
GT27 Model
GT25 Model
GT25 Open Frame Model
GT25 Wide Model
GT25 Rugged Model
GT23 Model
GT21 Model
GT21 Wide Model
Handy GOT
Peripheral Equipment
TRIO3-PS/1AC/24DC/10
Material number 737858
Power Supply; input: 1-phase 100-230VAC; output: 24-28VDC/10A; push-in
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
FA-HMI: Other Option
Series
COMMON
Type
POWER SUPPLY UNIT
Conformity
CE
COMPLIANT
Environmental
REACH Limit Exceeded
YES
REACH Substance CAS Number
7439-92-1
RoHS Compliance
COMPLIANT
Dangerous Goods Class
NO
WEEE
B2B
Dangerous Goods Identifier
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Visualization
Human-Machine Interfaces (HMIs) - GOT
GOT2000 Series
Peripheral Equipment
TRIO3-PS/1AC/24DC/10