UC232A USB-RS232 Adapter

Material number 155606
USB-RS232 Adaptor for VFD Setup Software (adapter cable+manual)

FA-HMI: Other Option

SeriesCOMMON
TypeRS-232 ADAPTER

Product Dimensions & Weight

Weight (kg)0.1

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)30
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO