Series | GOT SIMPLE SERIES |
---|---|
Type | GS21 MODEL |
Display | TFT |
Display Colour | 65,536 |
Display Size (Inch) | 7 |
Resolution (Pixels) | 640X480 |
Power Supply (V) | 24 |
Current Type | DC |
Protection Class | IP65F |
Internal Memory Capacity (MB) | 15 |
Memory Card Slot | SD |
USB | 1 |
Ethernet Port | 1 |
RS-232 | 1 |
RS-422/485 | 1 |
Network Options | ETHERNET, CCLINK, MODBUS |
Weight (kg) | 0.904 |
---|
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 690 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 23.1 |
Wood (g) | 0 |
Other paper (g) | 65 |
Dangerous Goods Class | 9 |
---|---|
WEEE | B2B |
Dangerous Goods Identifier | UN3091 |