MITSUBISHI ELECTRIC Changes for the Better

GOT Simple;10"wideTFT;DC;WVGA;65k colors;RS-422/485;RS-232;USB;Eth;SD;Black

FA-HMI: Human Machine Interface

SeriesGOT SIMPLE SERIES
TypeGS21 MODEL
DisplayTFT
Display Colour65,536
Display Size (Inch)10
Resolution (Pixels)800X480
Power Supply (V)24
Current TypeDC
Protection ClassIP65F
Internal Memory Capacity (MB)15
Memory Card SlotSD
USB1
Ethernet Port1
RS-2321
RS-422/4851
Network OptionsMODBUS, CCLINK, ETHERNET

Product Dimensions & Weight

Depth (mm)56
Weight (kg)1.3
Width (mm)272
Height (mm)214

Conformity

CECOMPLIANT
Shipping ApprovalsNON-COMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)509.32
Steel (g)0
Glass (g)0
Other plastic (g)0.5
Wood (g)0
Other paper (g)8.9

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO