MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;Webserver Functionality;1 Licence

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypeGOT MOBILE FUNCTION LICENSE

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)84
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)8
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO