MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000; GOT Mobile Function for GT SoftGOT2000;5 Licences

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypeGOT MOBILE FUNCTION LICENSE

Conformity

CENOT IN SCOPE
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)84
Steel (g)0
Glass (g)0
Other plastic (g)8
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO