MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;VNC Server Functionality for GS21-N/GT21-W/GT25/GT27;1 Licence

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypeVNC SERVER FUNCTION LICENSE

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)85
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO