MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;MES Functionality;1 Licence

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypeMES I/F FUNCTION LICENSE

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)85
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO