MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GT SoftGOT2000 Runtime V1;eng;for GOT2000 projects;USB dongle

FA-Software: Software HMI

Number of Licenses1
TypeGT SOFTGOT2000
SeriesMELSOFT GT SERIES
Distribution VersionUSB

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)45
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO