Series | INDUSTRIAL PC |
---|---|
Type | INDUSTRIAL FANLESS COMPUTER |
Power Supply (V) | 9-30 |
Current Type | DC |
Protection Class | IP20 |
Internal Memory Capacity (MB) | 4096 |
Memory Card Slot | SSD |
USB | 6 |
RS-232 | 1 |
RS-422/485 | 2 |
Slot for Optional Cards | YES |
Width (mm) | 215 |
---|---|
Height (mm) | 93 |
Depth (mm) | 272 |
Weight (kg) | 4,5 |
CE | COMPLIANT |
---|
Dangerous Goods Class | 9 |
---|---|
WEEE | B2B |