MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

BOX PC;DC;i3 -6100TE 2,7GHz;8GB DDR4 RAM;128GB SSD MLC;Win10 IoT Enterprise

FA-HMI: Human Machine Interface

SeriesINDUSTRIAL PC
TypeINDUSTRIAL FANLESS COMPUTER
Power Supply (V)9-30
Current TypeDC
Protection ClassIP20
Internal Memory Capacity (MB)8192
Memory Card SlotSSD
USB6
RS-2322
Slot for Optional CardsYES

Product Dimensions & Weight

Width (mm)215
Height (mm)93
Depth (mm)272
Weight (kg)4,5

Conformity

CECOMPLIANT

Environmental

Dangerous Goods Class9
WEEEB2B
Dangerous Goods IdentifierUN3091