MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

IPC;15"TFT;DC;1024x768;4:3;RES;Celeron J1900 2,42GHz;4GB;64GB SSD MLC;Win10 Pro

FA-HMI: Human Machine Interface

SeriesINDUSTRIAL PC
TypeINDUSTRIAL PANEL PC
DisplayTFT
Display Colour16 MLN
Display Size (Inch)15
Resolution (Pixels)1024X768
Power Supply (V)12-30
Current TypeDC
Protection ClassIP65
Internal Memory Capacity (MB)2048
Memory Card SlotCF
USB3
Ethernet Port2
RS-2321
RS-422/4851
Network OptionsFIELDBUS

Product Dimensions & Weight

Width (mm)384,37
Height (mm)309,95
Depth (mm)63,2
Weight (kg)5,1

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO