MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

DISPLAY;17"TFT;DC;SXGA 1280x1024;4:3;Resistive

FA-HMI: Human Machine Interface

SeriesINDUSTRIAL PC
TypeINDUSTRIAL PANEL PC
DisplayTFT
Display Colour16 MLN
Display Size (Inch)17
Resolution (Pixels)1280X1024
Power Supply (V)12-24
Current TypeDC
Protection ClassIP65
USB1
RS-2321

Product Dimensions & Weight

Width (mm)410
Height (mm)53,9
Depth (mm)340,4
Weight (kg)4,8

Conformity

CECOMPLIANT

Environmental

Dangerous Goods Class9
WEEEB2B
Dangerous Goods IdentifierUN3091