MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

DISPLAY;15,6"TFT;DC;1366x768;16:9;PCT

FA-HMI: Human Machine Interface

SeriesINDUSTRIAL PC
TypeINDUSTRIAL PANEL PC
DisplayTFT
Display Colour16 MLN
Display Size (Inch)15,6
Resolution (Pixels)1366X768
Power Supply (V)12-24
Current TypeDC
Protection ClassIP66F
USB1

Product Dimensions & Weight

Width (mm)417,4
Height (mm)312,4
Depth (mm)51,75
Weight (kg)5,48

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO