UT-SA22 AC200V

Surge abs. Varistor + LED; AC 100~240V, DC 24~220V; f. SS-T, SR-T

FA-MC: Electrical Option

SeriesMS-T CONTACTOR & RELAY OPTIONS
TypeSURGE ABSORBER

Product Dimensions & Weight

Width (mm)24
Height (mm)21
Depth (mm)37
Weight (kg)0,018

Conformity

CENON-COMPLIANT

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies