S-N300 AC200V

Magnetic contactor. 160kW; 2NO + 2NC; Us = AC 200V, 50Hz

FA-MC: Magnetic Contactor

SeriesMS-N SERIES MAGNETIC CONTACTOR
TypeNON-REVERSING, AC OPERATED
Rated Capacity (kW)3-PHASE AC220-240V: 90, 3-PHASE AC380-440V: 160, 3-PHASE AC690V:200
Rated Current (A)3-PHASE AC690V: 220
Coil Voltage (V)200-240
Number of Poles3
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NC2
Frame Size300

Product Dimensions & Weight

Width (mm)163
Height (mm)243
Depth (mm)195
Weight (kg)9,5

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)600
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 80-05-7, 101-77-9, 7439-92-1, 25214-70-4, 140-66-9
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies