S-T10 AC24V 1A

Magnetic contactor. 4kW; 1NO; Us = AC 24V, 50Hz

FA-MC: Magnetic Contactor

SeriesMS-T SERIES MAGNETIC CONTACTOR
TypeNON-REVERSING, AC OPERATED
Rated Capacity (kW)3-PHASE AC220-240V: 2.5, 3-PHASE AC380-440V: 4, 3-PHASE AC690V: 4
Rated Current (A)3-PHASE AC690V: 5
Coil Voltage (V)24
Number of Poles3
No of Auxiliary Contacts NO1
No of Auxiliary Contacts NCN/A
Range of Setting Current (A)N/A
Frame Size10

Product Dimensions & Weight

Width (mm)36
Height (mm)75
Depth (mm)78
Weight (kg)0,25

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)150
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
REACH Substance CAS NumberN/A
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies