Series | MS-T SERIES MAGNETIC CONTACTOR |
---|---|
Type | NON-REVERSING, AC OPERATED |
Frame Size | 12 |
Coil Voltage (V) | 260-300 |
Rated Current (A) | 3-PHASE AC690V: 7 |
Rated Capacity (kW) | 3-PHASE AC220-240V: 3.5, 3-PHASE AC380-440V: 5.5, 3-PHASE AC690V: 5.5 |
Number of Poles | 3 |
No of Auxiliary Contacts NC | 2 |
Depth (mm) | 78 |
---|---|
Weight (kg) | 0.27 |
Width (mm) | 43 |
Height (mm) | 75 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 150 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 1 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |