MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Magnetic contactor. 7,5kW; 2NO; Us = AC 300V, 50Hz

FA-MC: Magnetic Contactor

SeriesMS-T SERIES MAGNETIC CONTACTOR
TypeNON-REVERSING, AC OPERATED
Frame Size20
Coil Voltage (V)260-300
Rated Current (A)3-PHASE AC690V: 9
Rated Capacity (kW)3-PHASE AC220-240V: 4.5, 3-PHASE AC380-440V: 7.5, 3-PHASE AC690V: 7.5
Number of Poles3
No of Auxiliary Contacts NO2

Product Dimensions & Weight

Depth (mm)78
Weight (kg)0,27
Width (mm)43
Height (mm)75

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)150
Steel (g)0
Glass (g)0
Other plastic (g)1
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B