MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Magnetic contactor. 15kW; Us = AC 300V, 50Hz

FA-MC: Magnetic Contactor

SeriesMS-T SERIES MAGNETIC CONTACTOR
TypeNON-REVERSING, AC OPERATED
Frame Size32
Coil Voltage (V)260-300
Rated Current (A)3-PHASE AC690V: 12
Rated Capacity (kW)3-PHASE AC220-240V: 7.5, 3-PHASE AC380-440V: 15, 3-PHASE AC690V: 11
Number of Poles3
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NC2

Product Dimensions & Weight

Depth (mm)81
Weight (kg)0,36
Width (mm)43
Height (mm)81

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)150
Steel (g)0
Glass (g)0
Other plastic (g)1
Wood (g)0
Other paper (g)0

Environmental

Dangerous Goods ClassNO
WEEEB2B