Series | MS-T SERIES MAGNETIC CONTACTOR |
---|---|
Type | NON-REVERSING, AC OPERATED |
Frame Size | 35 |
Current Type | AC TYPE |
Coil Voltage (V) | 260-300 |
Rated Current (A) | 3-PHASE AC690V: 17 |
Rated Capacity (kW) | 3-PHASE AC220-240V:, 3-PHASE AC380-440V:, 3-PHASE AC690V: |
Number of Poles | 3 |
No of Auxiliary Contacts NO | 2 |
No of Auxiliary Contacts NC | 2 |
Wiring | SCREW-CLAMP |
Design / Styling | STANDARD |
Depth (mm) | 91 |
---|---|
Weight (kg) | 0.55 |
Width (mm) | 75 |
Height (mm) | 89 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 900 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 1 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |