Series | MS-T SERIES MAGNETIC CONTACTOR |
---|---|
Type | NON-REVERSING, AC OPERATED |
Rated Capacity (kW) | 3-PHASE AC220-240V: 15, 3-PHASE AC380-440V: 22, 3-PHASE AC690V: 22 |
Rated Current (A) | 3-PHASE AC690V: 26 |
Coil Voltage (V) | 460-550 |
Number of Poles | 3 |
No of Auxiliary Contacts NO | 2 |
No of Auxiliary Contacts NC | 2 |
Range of Setting Current (A) | N/A |
Frame Size | 50 |
Width (mm) | 75 |
---|---|
Height (mm) | 89 |
Depth (mm) | 91 |
Weight (kg) | 0,55 |
CE | COMPLIANT |
---|
Cardboard (g) | 900 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 1 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
REACH Substance CAS Number | N/A |
Dangerous Goods Regulations | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |