SD-Q11 DC24V 1B

Material number 194064
DC Interface Contactor; 4,0kW; 1NC; Us = DC 24V

FA-MC: Magnetic Contactor

SeriesMS-N SERIES MAGNETIC CONTACTOR
TypeNON-REVERSING, DC OPERATED
Frame Size11
Current TypeDC TYPE
Coil Voltage (V)24
Rated Current (A)3-PHASE AC380-440V: 9
Rated Capacity (kW)3-PHASE AC220-240V: 3, 3-PHASE AC380-440V: 4
Rated Voltage (V)690
Number of Poles3
No of Auxiliary Contacts NC1
Frequency Range (Hz)50/60
Min. Ambient Temperature (°C)-10
Max. Ambient Temperature (°C)40
WiringSCREW-CLAMP
Design / StylingSTANDARD
Compliant with Standard(s)EN60947-4-1, IEC60947-4-1, JIS C8201-4-1
Mech. Durability (at no Load)10 000 000 OPERATIONS
Protection ClassIP20

Product Dimensions & Weight

Depth (mm)66.5
Weight (kg)0.19
Width (mm)45
Height (mm)51

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)150
Steel (g)0
Glass (g)0
Other plastic (g)1
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 68-12-2, 872-50-4, 7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO