MITSUBISHI ELECTRIC Changes for the Better

SL-N600AB MC-AC200V MT-AC200V 1A2B

Material number 594996
Magneticcontactor.330kW; 1NO+2NC; Us=AC200V,50Hz; Non-Reversing; Mech. Latched

FA-MC: Magnetic Contactor

SeriesMS-N SERIES MAGNETIC CONTACTOR
TypeNON-REV., MECHANIC. LATCHED AC
Frame Size600
Current TypeAC TYPE
Coil Voltage (V)200-240
Rated Current (A)3-PHASE AC690V: 420
Rated Capacity (kW)3-PHASE AC690V: 330, 3-PHASE AC380-440V: 330, 3-PHASE AC220-240V: 190
Rated Voltage (V)690
Number of Poles3
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NC2
Frequency Range (Hz)50/60
Min. Ambient Temperature (°C)-10
Max. Ambient Temperature (°C)40
WiringSCREW-CLAMP
Design / StylingSTANDARD
Compliant with Standard(s)EN60947-4-1, IEC60947-4-1, JIS C8201-4-1
Electrical Durability (Load)500 000 OPERATIONS
Mech. Durability (at no Load)5 000 000 OPERATIONS
Protection ClassIP00

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO