MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Magneticcontactor.440kW; 1NO+2NC; Us=AC200V,50Hz; Non-Reversing; Mech. Latched

FA-MC: Magnetic Contactor

SeriesMS-N SERIES MAGNETIC CONTACTOR
TypeNON-REV., MECHANIC. LATCHED AC
Rated Capacity (kW)3-PHASE AC690V: 500, 3-PHASE AC380-440V: 440, 3-PHASE AC220-240V: 220
Rated Current (A)3-PHASE AC690V: 630
Coil Voltage (V)200-240
Number of Poles3
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NC2
Frame Size600
Current TypeAC TYPE
Rated Voltage (V)690
Frequency Range (Hz)50/60
WiringSCREW-CLAMP
Compliant with Standard(s)EN60947-4-1, IEC60947-4-1, JIS C8201-4-1
Mech. Durability (at no Load)5 000 000 OPERATIONS
Max. Ambient Temperature (°C)40
Design / StylingSTANDARD
Electrical Durability (Load)500 000 OPERATIONS
Min. Ambient Temperature (°C)-10
Protection ClassIP00

Conformity

CECOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO