MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Contactor relays. 5NO; Ith = 16A Us = AC 380V, 50Hz

FA-MC: Magnetic Contactor

SeriesMS-T SERIES CONTACTOR RELAY
TypeAC OPERATED
Rated Current (A)DC-13 220V (COIL LOAD): 0.3
Coil Voltage (V)260-300
Number of Poles3
No of Auxiliary Contacts NO5
Frame Size5

Product Dimensions & Weight

Width (mm)43
Height (mm)75
Depth (mm)78
Weight (kg)0,27

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)150
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B