MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Overload Relay. Ith = 170,0 ~ 250,0A; for S(D)-N220

FA-MC: Overload Protection Relays

SeriesMS-N THERMAL OVERLOAD RELAY
TypeWITH 3-ELEMENT (2E)
Heater Designation (A)210
Range of Setting Current (A)170 - 250
Rated Capacity (kW)3-PHASE 220-240V: 75, 3-PHASE 380-440V: 132
Rated Voltage (V)690
Frequency Range (Hz)50 - 60
Min. Ambient Temperature (°C)-10
Max. Ambient Temperature (°C)+40
No of Auxiliary Contacts NO1
No of Auxiliary Contacts NC1

Product Dimensions & Weight

Depth (mm)179,5
Weight (kg)2,5
Width (mm)144
Height (mm)114

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)200
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)10

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO