Series | AE-SW SERIES |
---|---|
Type | FIXED TYPE |
Frame Size | 2,000 |
Rated Voltage (V) | 690 |
Number of Poles | 3 |
Current Type | AC |
Current Range Ir (A) | 1000-2000 |
Breaking Capacity at 500V (kA) | 85 |
Cycles with Rated Current | 1,500 |
Cycles without Rated Current | 20,000 |
No of Auxiliary Contacts NO | 5 |
No of Auxiliary Contacts NC | 5 |
Internal Power Supply (V) | 100-240 AC 100-125 DC |
CE | COMPLIANT |
---|
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |