Series | AE-SW SERIES |
---|---|
Type | DRAWOUT TYPE |
Frame Size | 6,300 |
Rated Voltage (V) | 690 |
Number of Poles | 4 |
Rated Current (A) | 6,300 |
Current Type | AC |
Current Range Ir (A) | 3150-6300 |
Breaking Capacity at 500V (kA) | 130 |
Compliant with Standard(s) | EN60947-2, IEC60947-2, JIS C 8201-2-1 |
Cycles with Rated Current | 1,000 |
Cycles without Rated Current | 5,000 |
No of Auxiliary Contacts NO | 5 |
No of Auxiliary Contacts NC | 5 |
Internal Power Supply (V) | 100-240 AC 100-125 DC |
Power consumption (W) | 318 |
Automatic Tripping Device | ELECTRONIC |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS, BV, DNV-GL, LR, NK |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |