MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Alarm switch. 1CO; Left pole; for MCB BH-D

FA-MCB: Miniature Circuit Breaker

Compliant with Standard(s)IEC 60898-1

FA-MCCB: Electrical Option

SeriesWS-V SERIES - ACCESSORIES
TypeALARM SWITCH

Product Dimensions & Weight

Width (mm)9
Height (mm)92
Depth (mm)70
Weight (kg)0,052

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)30,88
Other paper (g)4,15
Aluminum (g)0
Steel (g)0
Styrofoam (g)0,03
Other plastic (g)0,03
Wood (g)4,00
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO