MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Alarm - Aux switch.1 CO + 1 CO, Flying lead, 400AF, 630AF, 800AF

FA-MCCB: Electrical Option

SeriesWS SERIES - ACCESSORIES
TypeALARM&AUXILIARY SWITCH

Product Dimensions & Weight

Depth (mm)85
Weight (kg)0,1
Width (mm)10
Height (mm)50

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)30
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO