MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Auxilary switch;400VAC/2A,230VAC/5A,130VDC/0.4A,48VDC/1.5A;For 30 to 250A

FA-MCB: Miniature Circuit Breaker

Compliant with Standard(s)IEC 60898-1

FA-MCCB: Electrical Option

SeriesWS-V SERIES - ACCESSORIES
TypeAUXILIARY SWITCH

Product Dimensions & Weight

Width (mm)9
Height (mm)92
Depth (mm)70
Weight (kg)0,052

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)30,88
Other paper (g)4,15
Aluminum (g)0
Steel (g)0
Styrofoam (g)0,03
Other plastic (g)0,03
Wood (g)4,00
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO