MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Auxiliary switch. 2CO; Terminal block, Left hand fitting; For 30 to 250A

FA-MCCB: Electrical Option

SeriesWS-V SERIES - ACCESSORIES
TypeAUXILIARY SWITCH

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)12
Steel (g)0
Glass (g)0
Other plastic (g)0,1
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO