MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Auxiliary switch. 2 CO, Terminal block, 400AF, 630AF, 800AF; For 400 to 800A

FA-MCCB: Electrical Option

SeriesWS SERIES - ACCESSORIES
TypeAUXILIARY SWITCH

Product Dimensions & Weight

Width (mm)19
Height (mm)87
Depth (mm)54
Weight (kg)0,078

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)25
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO