MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Auxiliary switch. 4 CO, Terminal block, 800AF, NF400-UEW 4P

FA-MCCB: Electrical Option

SeriesWS SERIES - ACCESSORIES
TypeAUXILIARY SWITCH

Product Dimensions & Weight

Width (mm)26
Height (mm)115
Depth (mm)66
Weight (kg)0,156

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)62
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO