MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Front-side insulating barrier, for frame size 30-125A

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeISOLATION BARRIER

Product Dimensions & Weight

Height (mm)50
Depth (mm)59,5

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)2,7
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO